2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BVS 3D-RA0-0000ZZ-1000ZZ-001

Expand Table
EN
1/5
Availability
VERF
Order code
BC
Product identifier
TC
Product view
PX
Tech. Details
TECH
ICON
EDZ
Weight
W [Kg]
Customs number
TRAFFIC
Description
DESCRIPT
CAE
1
2
3
4
Available
BVS005K
BVS 3D-RP0-0000ZZ-1011ZZ-001
58332_00
Tech. Detail
0.892
Connection = Cable with connector, M12x1-Male, 8-pin, 0.3 m, Version = 12 mm focal length, Dimension = 70 x 152 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 2.75 A, Material = Aluminium Painted, Light type = LED white light, Beam angle = 62 ° x 48 °, Ambient temperature = 0...45 °C, IP rating = IP54
no more available
BAM03U5
BVS 3D-RA0-0000ZZ-1000ZZ-001
58476_00
0.500
Principle of operation = Calibration plate for camera calibration, Material = Aluminum composite panel with a polyethylene core, Dimension = 230 x 320 mm
Available
BAM03U6
BVS 3D-RA0-0000ZZ-2000ZZ-001
58477_00
Tech. Detail
0.553
Principle of operation = Calibration plate for camera calibration, Material = Aluminum composite panel with a polyethylene core, Dimension = 230 x 320 mm
Available
BAM03U7
BVS 3D-RA0-0000ZZ-3000ZZ-001
58478_00
Tech. Detail
1.050
Principle of operation = Calibration plate for camera calibration, Material = Aluminum composite panel with a polyethylene core, Dimension = 320 x 440 mm
Show compressed display (4 products)
Order numberBAM03U5
Latest change08.12.2025 22:12:22
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties